??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
st_3_12 - Signal Transformer
Bill of material
ST-3-12
Part Number
ST-3-12
Description
Split Bobbin Low Power Transformer, 2.4VA Power, 115V Input, 12.6VCT Output Series
Power
2,4 VA
Output Series
12.6VCT
Output Parallel
6.3V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.25 lbs (0.11 kg)
Length
1.37 in. (34.8 mm)
Width
1.12 in. (28.4 mm)
Height
1.21 in. (30.7 mm)
Previews
3D
2D
Download CAD models