??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SSZLNB - Miniature Slide Guides - Long Block with Dowel Holes, Preload/Interchangable Small Clearance Type
Bill of material
SSZLNB10
Part Number
Assembly Height
mm
Block Type
With Dowel Holes
Precision
Standard Class
Material
Stainless Steel
Hardness
56HRC~
Allowable Temperature
-20 ~ 80 °C
W1
mm
B
mm
L1
mm
L2
mm
L3
mm
W
mm
P1
mm
P2
mm
S1
l1
mm
b
mm
K
mm
P3
mm
(l)
mm
Block Mass
kg
Previews
3D
Dimension
2D
Download CAD models