??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Heiss
Description
SSZ 250 - Swivelling tension cylinder
Bill of material
HEISS SSZ 250- 36/28---(BF=keine Befestigung, SP=ohne Spannarm)
Typ
SSZ 250
Line pressure
250 bar
Piston Ø
mm
Piston rod diameter Ø Df7
mm
Attachment
Tension arm
Position
Position flange
mm
Position locknut DIN 1804
mm
Info
General Technical Data
Note
Information
Note
Thread
Diameter
mm
Overall stroke
mm
Linear tension stroke
mm
Thread
Threaded connection
Diameter Ø D5f7
Width
mm
Height
mm
Height
mm
Height
mm
Height
mm
Height
mm
Height
mm
Height
mm
Height
4.000 mm
Width across flats
mm
n x 30°
°
Previews
3D
Dimension
2D
Download CAD models