SSU20-M20-M
Flexicon
Metallic conduits and fittings
FU
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/fu/ssu_m.prj},{NB=SSU20-M20-M},{CLR=Self colour},{DES=Metric Thread},{CT=SSU},{CS=20},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=10},{C=15.3},{D=26.3},{E=24},{CNSMAT=Stainless Steel},{INFO=HTML (online)},{CIL=11.000},{SL=12.000},{SD=23.000},{HEXAC=27.000},{HEXL=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Flexicon
Description
SSU-M - Straight, fixed, external thread,stainless steel conduit fitting
Bill of material
SSU20-M20-M
Order number
SSU20-M20-M
SSU20-M20-M
Colour
Self colour
Description
Metric Thread
Conduit Size
20
20
Thread
M20x1.5
M20x1.5
Length
10
10
mm
Diameter
15.3
15.3
mm
Length
26.3
26.3
mm
Width accross flats
24
24
mm
Material
Stainless Steel
INFO
HTML (online)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型