??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SSRZLF - Medium Load Slide Guides Stainless Steel With Resin Retainer/Interchangeable Small Preload Rail L Dimension Configurable Type
Bill of material
SSRZLF24-101
Part No.
Assembly Height
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Material
Stainless Steel
Hardness
57 HRC~
Allowable Temperature (deg Celsius)
0 ~ 50
H1
mm
W1
mm
d x G x h
mm
N
20.5 mm
P
60 mm
Guide Rail Mass
kg/m
Previews
3D
Dimension
2D
Download CAD models