??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SSRXN36 - Slide Rails - Stainless Steel - Three-Step Slide Rails
Bill of material
SSRXN3612
Part No.
SSRXN3612
No.
Rail Length
304.8 mm
Travel Distance
327.2 mm
A
0.0 mm
B
149.2 mm
C
260.3 mm
D
273.0 mm
Previews
3D
Dimension
2D
Download CAD models