??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SSRR36 - Slide Rails - With Lock Mechanism Type
Bill of material
SSRR3630
Part No.
SSRR3630
Type
SSRR36
Material of Rails
304 Stainless Steel
Material of Balls
440C Stainless Steel
No.
Rail Length
300 mm
Travel Distance
322.3 mm
A
0.0 mm
B
0.0 mm
C
0.0 mm
D
255.5 mm
E
268.2 mm
F
0.0 mm
Load Rating
623 N/2 Pieces
Previews
3D
Dimension
2D
Download CAD models