??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
SSPDACR - S - 200W
Bill of material
SSPDACR-S-A-200-30-100-T1-S-A1S-AQ
Order number
SSPDACR-S-A-200-30-100-T1-S-A1S-AQ
Series
SSPDACR
Precision
High-Precision
Type
S
Motor Output
200 W
Encoder Type
Lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Controller
Cable Type
Cable Length
mm
Option: Brake
Option : cable direction
Option : AQ Seal
Yes
Option : Axis type
Option : Limit Switch
Option : Creep sensor
Option: Reversed home specification
Option : Guide with ball-retaining mechanism
Option: Straightness Hi-precision
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models