??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
SSN Type - Socket
Bill of material
S33SN BRASS NBR
Order number
S33SN BRASS NBR
Assy No.
CA85173
Application
5 mm ID
Material
BRASS
Mass
91 g
L
(57) mm
Φd
(22) mm
ΦD
20.5 mm
H1 (WAF)
Hex.21
H2 (WAF)
Hex.19
ΦB
4.5 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models