??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SSHZL, SSHZLF - Extra Heavy Load Slide Guides - Stainless Steel - With Resin Retainers, Interchangeable Small Preload Type - Rail
Bill of material
SSHZL30-220-1
Part No.
Assembly Height
mm
Length Type
L Selection (1mm Increment for Specified)
mm
Rail Ends Cut
L
220 mm
Material
Stainless Steel
Hardness
57 HRC~
Allowable Temperature
0 ~ 61 °C
H1
mm
C
mm
d x G x h
N
20.0 mm
P
60 mm
Guide Rail Mass
kg/m
Previews
3D
Dimension
2D
Download CAD models