??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SSHZL - Extra Heavy Load Slide Guides Stainless Steel With Resin Retainer/Interchangeable Small Preload L Dimension Specified Type Rail
Bill of material
SSHZL30-220
Part No.
Assembly Height
mm
L Selection
mm
Rail Ends Cut
L
220 mm
Material
Stainless Steel
Hardness
57 HRC~
Allowable Temperature (deg Celsius)
0 ~ 50
H1
mm
W1
mm
d x G x h
mm
N
20.0 mm
P
60 mm
Guide Rail Mass
kg/m
Previews
3D
Dimension
2D
Download CAD models