??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SSGG, SSGP, SSUT, SSUTS - Steel Pipes - Wrench Flat Type
Bill of material
SSGGP15A-60-SC25
Part Number
Type
SSGG
Material
Applications
Low Operating Pressure Vapor, Water, Oil, Gas, Pneumatic Pipe
Surface Treatment
-
Shape Selection
No.
Coating Color Selection
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
SC 1mm Increment
mm
W
mm
l1
mm
R/Rc (PT)
T1
mm
T2
0 mm
D
mm
d
mm
Second Set of Wrench Flats
SX 1mm Increment
mm
Previews
3D
2D
Download CAD models