??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SSELBWLZ, SSEL2BWLZ - Miniature Slide Guides Wide Rail Long/Interchangeable, Small Clearance Standard L Configurable Type
Bill of material
SSELBWLZ12-81
Part No.
Material
NO. of Blocks
H
mm
Grease Type Selection
L 1mm Increment
mm
W
mm
L1
mm
B
mm
C
mm
Sxl
L2
mm
K
mm
Cb
mm
W1
mm
W2
mm
H1
mm
Ca
0.5 mm
d1xd2xh
mm
F
mm
G
mm
Tapped Holes
Parallel Use of 2 Rails
Additional Blocks
Previews
3D
Dimension
2D
Download CAD models