??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SSECBLZ, SSECBLZ-MX, SSEC2BLZ, SSEC2BLZ-MX - Miniature Slide Guides Super Long/Interchangeable, Small Clearance Standard L Configurable Type
Bill of material
SSECBLZ10-56
Part Number
Assembly Height
mm
No. of Blocks
L 1mm Increment
mm
Material
MX(Lubrication Units)
Hardness
56HRC~
Allowable Temperature (deg Celsius)
-20 ~ 80
Grease Type Selection
W (+/- 0.05 Tolerance)
mm
L1
mm
b
mm
d x G x h
mm
Tapped Hole
Basic Load Rating C(Dynamic)
kN
Basic Load Rating Co(Static)
kN
M1 Allowable Static Moment
Nm
M2 Allowable Static Moment
Nm
M3 Allowable Static Moment
Nm
Block Mass
kg
Rail Mass
kg/m
Previews
3D
Dimension
2D
Download CAD models