??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SSEBWNL, SSE2BWNL, SSEBWNL-MX, SSE2BWNL-MX, RSEBWNL, RSE2BWNL - Miniature Slide Guides Wide Rail With Dowel Holes Standard/Preload Advanced Class L Configurable Type
Bill of material
SSEBWNL12-51
Part Number
Surface Treatment
MX(Lubrication Units)
NO. of Blocks
H
mm
Grease Type Selection
L 1mm Increment
mm
W
mm
L1
mm
B
mm
C
mm
Sxl
L2
mm
K
mm
Cb
mm
N
mm
C2
mm
(l1)
mm
W1
mm
W2
mm
H1
mm
Ca
0.5 mm
d1xd2xh
mm
F
mm
G
mm
Tapped Holes
Additional Blocks
Previews
3D
Dimension
2D
Download CAD models