??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
SSC view 8 USB - KVM Switch
Bill of material
7552.002
Model No.
7552.002
PDF Catalog
PDF Catalog
Designation 1
Server Switch Control SSC
Designation 2
SSC view 8 USB
Designation 3
Controller
Width
482.6 mm
Height
44.0 mm
Depth
140.0 mm
Weight
2.610 kg
CNSECLASS51
27-18-11-27
CNSECLASS70
19-05-11-03
CNSECLASS80
19-05-11-07
CNSETIM40
EC000312
Previews
3D
Dimension
2D
Download CAD models