??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS71800-095F
Bill of material
SS71800-095F
Part Number
SS71800-095F
Description
Harmonica Jacks, 8 Ports, CAT5E, Horizontal (90), 8P 8C, PG4 Shielded
Product Type
Harmonica Jack
Performance
CAT5e
Orientation
Horizontal
Ports
8
Port Opening
Tab Down
LED
N/A
Contacts
8
Positions
8
Profile
Low
Keying
N/A
Side Solder Tails
Front
Shield
Yes
Shield Type
PG4
Flange
No
Previews
3D
2D
Download CAD models