??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Z3-60 - Plug-in Type/Without Power Supply Terminals
Bill of material
SS5Z3-60FD1-02U
Connector type
Connector entry direction
Wiring specification
Valve stations
Maximum available number of solenoids
4
SUP/EXH block mounting position
Pilot specification
SUP/EXH block fitting specification
Option
CE-compliant
VV
Valve SPEC=>
Pilot specification
(-) Internal pilot
Back pressure check valve
Rated voltage
Common specifications
Switch specifications
Manual override
A/B port size
Made to order
CE-compliant
(-) None
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Wymiar
2D
Pobierz modele CAD