??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5YJ7-41SA - EX510 Gateway-type Serial Transmission System:Type 41SA (5 Port/Base mounted)
Bill of material
SS5YJ7-41SA-03-01+Valves assembly
Comment
Please order the valve and blanking plate separately.
SI unit specification
Wiring specification
(D) Double wiring
Stations
Maximum available number of solenoids
6
A/B port size
(01) 1/8
Thread type
CE/UKCA-compliant
VV
Valve SPEC=>
Coil specifications
Rated voltage
(5) 24 VDC
Electrical entry
(LO) L-type plug connector, Without connector
Light/Surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Wiring specification
Comment
-
Previews
3D
Dimension
2D
Download CAD models