??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
SS5YJ5-41SA - EX510 Gateway-type Serial Transmission System:Type 41SA (5 Port/Base mounted)
Nomenclature
SS5YJ5-41SA-03-M5_3-5LO
SI unit
Wiring specification
(D) Double wiring
Staitons
Maximum available number of solenoids
6
A/B port size
(M5) M5x0.8
CE-compliant
VV
Valve SPEC=>
Body option
(3) Common exhaust type for main and pilot valve
Coil specifications
Rated voltage
(5) 24 VDC
Electrical entry
(LO) L plug connector/Without connector
Light/Surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Wiring specification
Comment
-
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés