??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
SS5Y7-52S5 - Plug-in Metal Assembly: For Series EX510
Stückliste
SS5Y7-52S5-02U+Valves assembly
Comment
Please order the valve and blanking plate separately.
Modell
SI unit common specification
Wiring specification
Valve stations
P/E port location
Gewindeausführung
Mounting
VV
Valve SPEC=>
Seal type
Pilot specification
Pilot valve option
Coil specification
Rated voltage
(5) 24 VDC
Light/surge voltage suppressor and common specification
Manual override
A/B port size
Gewindeausführung
Option for mounting
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
L1
92 mm
L3
123.0 mm
L4
112.5 mm
L5
15.5 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen