??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y7-20SA - Body Ported Manifold Assembly Bar Stock Type/EX510 Gateway-type Serial Transmission System
Bill of material
SS5Y7-20SA-03
SI unit specification
Wiring specification
(D) Double wiring
Stations
Maximum available number of solenoids
6
Thread type
CE-compliant
VV
Valve SPEC=>
Coil specifications
Rated voltage
(5) 24 VDC
Light/Surge voltage suppressor
Manual override
A/B port size
Thread type
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
Out of allowable range
Wiring specification
Comment
-
Previews
3D
Dimension
2D
Download CAD models