??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y7-12SA - Plug-in Connector Connecting Assembly: EX500 Gateway Decentralized System (64 Points)
Bill of material
SS5Y7-12SA2-02U+Valves assembly
Comment
Please order the valve and blanking plate separately.
Model
(12) Top ported
SI unit specification
Wiring specification
(D) Double wiring
Valve stations
P/E port location
SUP/EXH block assembly specification
P/E port size
Mounting
VV
Valve SPEC=>
Seal type
Pilot specification
Pilot valve option
Coil specification
Rated voltage
(5) 24 VDC
Light/surge voltage suppressor and common specification
Manual override
A/B port size
Thread type
Option for mounting
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Wiring specification
Comment
-
L1
134.7 mm
L2
94 mm
L3
160.5 mm
L4
150.0 mm
L5
13.0 mm
Previews
3D
Dimension
2D
Download CAD models