??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y7-10L_11L - Plug-in Connector Connecting Assembly: Lead Wire
Bill of material
SS5Y7-10L11-02U-C6+Valves assembly
Comment
Please order the valve and blanking plate separately.
Model
Number of cores
Lead wire length
Valve stations
Maximum available number of solenoids
4
P/E port location
SUP/EXH block assembly specification
A/B port size
Mounting
DIN rail option
VV
Valve SPEC=>
Seal type
Pilot specification
Pilot valve option
Coil specification
Rated voltage
Light/surge voltage suppressor and common specification
Manual override
Option for mounting
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Wiring specification
Comment
-
L1
143.2 mm
L2
94 mm
L3
173.0 mm
L4
162.5 mm
L5
15.0 mm
Previews
3D
Размер
2D
Сваляне на CAD модели