??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
SS5Y5-50_51 - Plug-in Metal Assembly: D-sub Connector/Flat Ribbon Cable Connector/PC Wiring
Lista materiale
SS5Y5-50F1-02U-01+Valves assembly
Comment
Please order the valve and blanking plate separately.
Modello
Connector type
Connector entry direction
Wiring specification
Valve stations
P/E port location
A/B port size
Tipo filettatura
Mounting
VV
Valve SPEC=>
Seal type
Pilot specification
Back pressure check valve (Valve built-in type)
Pilot valve option
Coil specification
Rated voltage
Light/surge voltage suppressor and common specification
Manual override
Option for mounting
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
L1
84.0 mm
L2
74.0 mm
L3
110.5 mm
L4
100.0 mm
L5
13.5 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD