??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y5-45S6B - Base Mounted Manifold Assembly Stacking Type/Plug-in/EX510 Gateway-type Serial Transmission System
Bill of material
SS5Y5-45S6BU-02U-C4
SI unit specifications
SI unit mounting position
Valve stations
SUP/EXH block assembly mounting position
Pilot type
A/B port size
Option
CE-compliant
VV
Valve SPEC=>
Pilot specifications
Rated voltage
(5) 24 VDC
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Wiring specification
Single wiring
Previews
3D
Dimension
2D
Download CAD models