??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
SS5Y5-45S - Base Mounted Manifold Assembly Stacking Type/DIN Rail Mounted/EX122 Integrated-type (For Output) Serial Transmission System
Lista materiale
SS5Y5-45SF1-02U-C4
SI unit specifications
Valve stations
SUP/EXH block assembly mounting position
Made to order: SUP/EXH block assembly specifications
A/B port size
Option
CE-compliant
VV
Valve SPEC=>
Rated voltage
(5) 24 VDC
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Wiring specification
Single wiring
Anteprime
3D
Dimensione
2D
Download modelli CAD