??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y5-45_A - Base Mounted Manifold Assembly Stacking Type/DIN Rail Mounted/Connector Box
Bill of material
SS5Y5-45-AU-02U-C4
Specifications
Connector box mounting position
Wiring specification
(S) Specified layout
Stations
Maximum available number of solenoids
4
SUP/EXH block assembly mounting position
Made to order: SUP/EXH block assembly specifications
A/B port size
Option
CE-compliant
VV
Valve SPEC=>
Pilot specifications
Rated voltage
(5) 24 VDC
Electrical entry
(LO) L-type plug connector, Without connector
Light/Surge voltage suppressor
(U) With light/surge voltage suppressor (Non-polar)
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
After layout is specified, to confirm if wiring number is in allowable range according to "Judgement of solenoids number"
Previews
3D
Dimenze
2D
Stáhnout CAD model