??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
SS5Y5-42SA - Base Mounted Manifold Assembly Bar Stock Type/EX510 Gateway-type Serial Transmission System
Stückliste
SS5Y5-42SA-03-02
SI unit specifications
Wiring specification
(D) Double wiring
Valve stations
Maximum available number of solenoids
6
A/B port size
Thread type
CE-compliant
VV
Valve SPEC=>
Pilot type
Coil specifications
Rated voltage
(5) 24 VDC
Electrical entry
(LO) L-type plug connector, Without connector
Light/Surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Wiring specification
Comment
-
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen