??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y5-12S - Plug-in Connector Connecting Assembly: For Series EX260
Bill of material
SS5Y5-12SQA-02U+Valves assembly
Comment
Please order the valve and blanking plate separately.
Model
(12) Top ported
SI unit specification
SI unit output polarity
Wiring specification
Valve stations
Maximum available number of solenoids
4
P/E port location
SUP/EXH block assembly specification
P/E port size
Mounting
VV
Valve SPEC=>
Seal type
Pilot specification
Back pressure check valve
Pilot valve option
Coil specification
Rated voltage
(5) 24 VDC
Light/surge voltage suppressor and common specification
Manual override
A/B port size
Thread type
Option for mounting
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Comment
-
L1
120.7 mm
L2
80.0 mm
L3
148.0 mm
L4
137.5 mm
L5
13.5 mm
Previews
3D
Dimension
2D
Download CAD models