??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Empresa
SMC (JP)
Descrição:
SS5Y3-45S1 - Base Mounted Manifold Assembly Stacking Type/DIN Rail Mounted/EX121 Separate Type (For Output) Serial Transmission System
Lista de peças
SS5Y3-45S10U-02U-C4
SI unit specifications
SI unit mounting position
Valve stations
SUP/EXH block assembly mounting position
Made to order: SUP/EXH block assembly specifications
A/B port size
Option
CE/UKCA-compliant
VV
Valve SPEC=>
Pilot specifications
Rated voltage
(5) 24 VDC
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Wiring specification
Single wiring
Previews
3D
Dimensão
2D
Baixar modelos em CAD