??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
SS5V4-G - Tie-rod Base: Flat Ribbon Cable PC Wiring
Nomenclature
SS5V4-10GD1-02U-C8_00-5FU
Base type
(10) Tie-rod base
Connector entry direction
Valve stations
Maximum available number of solenoids
4
P/E port location
SUP/EXH block assembly specifications
A/B port size
DIN rail length specified
Wiring specification
VV
Valve SPEC=>
Pilot type
Rated voltage
(5) 24 VDC
Light/surge voltage suppressor
Manual override
Made to order
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés