??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
SS5V3-EX500 - Tie-rod Base: EX500 Gateway-type Serial Transmission System
Stückliste
SS5V3-W10SA2WD-02U-C6
Base type
(10) Tie-rod base
SI unit
(A2W) DeviceNet/PROFIBUS DP/EtherNet/IP
Valve stations
Maximum available number of solenoids
4
P/E port location
SUP/EXH block assembly specifications
A/B port size
DIN rail length specified
Wiring specification
VV
Valve SPEC=>
Pilot type
Rated voltage
(5) 24 VDC
Light/Surge voltage suppressor
Manual override
Made to order
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen