??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5V1-G_16 - Cassette Base: Flat Ribbon Cable PC Wiring
Bill of material
SS5V1-16GD1-02U-C3
Base type
(16) Cassette base
Connector entry direction
Valve stations
Maximum available number of solenoids
4
P/E port location
SUP/EXH block assembly specifications
A/B port size
DIN rail length specified
Wiring specifications
VV
Valve SPEC=>
Pilot type
Back pressure check valve
Rated voltage
(5) 24 VDC
Light/Surge voltage suppressor
Manual override
Made to order
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models