??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5V1-EX250 - Tie-rod Base: EX250 Integrated-type (For I/O) Serial Transmission System
Bill of material
SS5V1-W10S1QWD-02U-C3
Base type
(10) Tie-rod base
SI unit
Input block stations
Input block type
Input block specifications
Valve stations
Maximum available number of solenoids
4
P/E port location
SUP/EXH block assembly specifications
A/B port size
DIN rail length specified
Wiring specifications
VV
Valve SPEC=>
Pilot type
Back pressure check valve
Rated voltage
(5) 24 VDC
Light/Surge voltage suppressor
Manual override
Made to order
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models