??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Empresa
SMC (JP)
Descrição:
SS5Q23-S - EX140 Integrated-type (for output) Serial Transmission System/Plug-in Unit
Lista de peças
SS5Q23-01SDQ-D
Manifold
(3) Plug-in unit
Stations
Maximum available number of solenoids
2
Kit type
S
Cable
Manifold mounting
Option: DIN rail Length specified
Option: Back pressure check valve
Option: Special wiring specifications
Wiring specification
Option: External pilot specifications
Option: Direct exhaust with built-in silencer
1(P)/3(R) port size
CE/UKCA-compliant
VV
Valve SPEC=>
Seal
Function
Function: External pilot specifications
Rated voltage
(5) 24 VDC
Manual override
Cylinder port
Port plug mounting port
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimensão
2D
Baixar modelos em CAD