SS5Q14-01FD0-D
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
SQ1000 5포트 솔레노이드 밸브
매니폴드 베이스, 개별 유니트
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/sq1000/manifold_base/ss5q14_f_base_asmtab.prj},{NB=SS5Q14-01FD0-D(D_S)},{MANIFOLD=(4) Plug lead unit},{VS=1},{KIT=F},{CPOS=S},{CABLE=D0},{MMOUNT=(D) DIN rail mounting style},{OPTION1=},{OPTION2=},{OPTION3=},{WIRING=D},{OPTION4=},{OPTION5=},{PRSIZE=},{CE=},{PPATH=../ss5q14_f/assembly/ss5q14_f_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
SS5Q14-F-BASE - D-sub Connector Kit/Plug Lead Unit
BOM
SS5Q14-01FD0-D
Manifold
(4) Plug lead unit
Stations
Kit type
F
Connector entry direction
(S) Horizontal
(U) Top direction
(S) Horizontal
(U) Top direction
Cable
(D0) Without cable
(D1) With cable (1.5 m)
(D2) With cable (3 m)
(D3) With cable (5 m)
(D0) Without cable
(D1) With cable (1.5 m)
(D2) With cable (3 m)
(D3) With cable (5 m)
Manifold mounting
(D) DIN rail mounting style
Option: DIN rail Length specified
(-) None
(02) For 2 stations
(03) For 3 stations
(04) For 4 stations
(05) For 5 stations
(06) For 6 stations
(07) For 7 stations
(08) For 8 stations
(09) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
(21) For 21 stations
(22) For 22 stations
(23) For 23 stations
(24) For 24 stations
(-) None
(02) For 2 stations
(03) For 3 stations
(04) For 4 stations
(05) For 5 stations
(06) For 6 stations
(07) For 7 stations
(08) For 8 stations
(09) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
(21) For 21 stations
(22) For 22 stations
(23) For 23 stations
(24) For 24 stations
Option: Back pressure check valve
(-) None
(B) Back pressure check valve
(-) None
(B) Back pressure check valve
Option: Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
Wiring specification
(D) All double wiring
(D) All double wiring
Option: External pilot specifications
(-) None
(R) External pilot
(-) None
(R) External pilot
Option: Direct exhaust with built-in silencer
(-) None
(S) Direct EXH outlet with built-in silencer
(-) None
(S) Direct EXH outlet with built-in silencer
1(P)/3(R) port size
(-) 1(P), 3(R) port, One-touch fittings for dia 8
(00T) 1(P), 3(R) port, One-touch fittings for dia 5/16
(-) 1(P), 3(R) port, One-touch fittings for dia 8
(00T) 1(P), 3(R) port, One-touch fittings for dia 5/16
CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성