??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Q13-SB - EX510 Gateway-type Serial Transmission System/Plug-in Unit
Bill of material
SS5Q13-SB01-D
Manifold
(3) Plug-in unit
SI unit output polarity
Stations
Kit type
SB
Manifold mounting
(D) DIN rail mounting
Option: DIN rail Length specified
Option: Back pressure check valve
Option: Special wiring specifications
Wiring specification
Option: External pilot specifications
Option: Direct exhaust with built-in silencer
1(P)/3(R) port size
CE/UKCA-compliant
VV
Valve SPEC=>
Seal
Function
Function: Negative common
Function: External pilot specifications
Rated voltage
(5) 24 VDC
Manual override
Cylinder port
Port plug mounting port
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Previews
3D
Dimension
2D
Download CAD models