??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Q13-F - D-sub Connector Kit/Plug-in Unit
Bill of material
SS5Q13-01FD0-D
Manifold
(3) Plug-in unit
Stations
Maximum available number of solenoids
2
Kit type
F
Connector entry direction
Cable
Manifold mounting
Option: DIN rail Length specified
Option: Back pressure check valve
Option: Special wiring specifications
Wiring specification
Option: External pilot specifications
Option: Direct exhaust with built-in silencer
1(P)/3(R) port size
CE/UKCA-compliant
VV
Valve SPEC=>
Seal
Function
Function: Negative common
Function: External pilot specifications
Rated voltage
Manual override
Cylinder port
Port plug mounting port
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models