??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5J3-60S - Plug-in Connector Type:EX180 Integrated Type (for Output) Serial Transmission System
Bill of material
SS5J3-60SV2D-01U+Valves assembly
Comment
Please order the valve and blanking plate separately.
Component module
Communication connector specification
SI unit common specification
Valve stations
Maximum available number of solenoids
2
SUP/EXH block mounting position
Pilot specification
SUP/EXH block fitting specification
DIN rail length specified
VV
Valve SPEC=>
Pilot specification
(-) Internal pilot
Back pressure check valve
Coil specification
Rated voltage
(5) 24 VDC
Common specifications
Connector entry
Light/surge voltage suppressor and common specification
Manual override
A/B port size
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Station 25
Station 26
Station 27
Station 28
Station 29
Station 30
Station 31
Station 32
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models