??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5J3-60G - Plug-in Connector Type:PC Wiring System with Power Supply Terminal
Bill of material
SS5J3-60GD-01U+Valves assembly
Comment
Please order the valve and blanking plate separately.
Valve stations
Maximum available number of solenoids
2
SUP/EXH block mounting position
Pilot specification
SUP/EXH block fitting specification
DIN rail length specified
VV
Valve SPEC=>
Pilot specification
(-) Internal pilot
Back pressure check valve
Coil specification
Rated voltage
(5) 24 VDC
Connector entry
Light/surge voltage suppressor and common specification
Manual override
A/B port size
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Размер
2D
Сваляне на CAD модели