??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5J1-60S6B - Plug-in Connector Type:EX510 Gateway System Serial Transmission System
Bill of material
SS5J1-60S6BD-01U
SI unit common specification
Valve stations
Maximum available number of solenoids
2
SUP/EXH block mounting position
Pilot specification
SUP/EXH block fitting specification
DIN rail length specified
VV
Valve SPEC=>
Pilot specification
(-) Internal pilot
Coil specification
(T) With power saving circuit (Continuous duty type)
Rated voltage
(5) 24 VDC
Common specifications
(-) Positive common
Light/surge voltage suppressor and common specification
(Z) With light/surge voltage suppressor (Polar type)
Manual override
A/B port size
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Previews
3D
Dimension
2D
Download CAD models