??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS14520A#15L - Solenoid valves with self-locking manual reset inverted
Bill of material
(SS14520A115L)
Voltage
Max working pressure
10 [bar]
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
Connections
1/4 NPT
Minimum piloting pressure
2,5 [bar]
Weight
2000 [g]
Cv
1,02
kv
15,15
Previews
3D
2D
Download CAD models