??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pneumax
Description
SS145202#01H - Solenoid - Spring Valve 5/2
Bill of material
SS145202001H
Voltage
Max working pressure
10 [bar]
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
Connections
1/4 NPT
Cv
1,02
kv
15,15
预览
3D
2D
下载CAD模型