??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pneumax
Description
SS1432CC#C#L - Solenoid - Solenoid Valve 3/2
Bill of material
(SS1432CC1C1L)
Voltage
Max working pressure
10 [bar]
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
Connections
1/4 NPT
Minimum piloting pressure
2,5 [bar]
Weight
2300 [g]
Cv
1,02
kv
15,15
Previews
3D
2D
Сваляне на CAD модели