目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
(SS1432CC101L)
Pneumax
Process automation technology
1/4 NPT Solenoid valves - Intrinsically safe Exia
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/ev_exia/ev_sm32_exia_asmtab.prj},{NB=(SS1432CC101L)},{V=SM32},{T=1},{PMAX=10 [bar]},{PF=1000 [Nl/min]},{CN=1/4 NPT},{PPMIN=2,5 [bar]},{CV=1,02},{KV=15,15},{PPATH=componenti/elettrovalvole_exia_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
SS1432CC#01L - Solenoid - Spring Valve 3/2
Bill of material
(SS1432CC101L)
Voltage
1= 24 V DC 33 mA
1= 24 V DC 33 mA
Max working pressure
10 [bar]
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
Connections
1/4 NPT
Minimum piloting pressure
2,5 [bar]
Weight
1200 [g]
Cv
1,02
kv
15,15
Previews
3D
2D
下載CAD模型
生成CAD模型