??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS125200811# - Push Button - Pneumatic Return Valve
Bill of material
SS125200811L
Type
Max working pressure
12 bar
Flow rate at 6 bar with Δp= 1
3500 Nl/min
Connections
1/2 NPT
Connessioni di pilotaggio
1/8 NPT
Weight
2780
Cv
3,55
kv
53,03
Previews
3D
2D
Download CAD models