??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pneumax
Description
SS1232CB#B#L - Solenoid - Solenoid Valve 3/2
Bill of material
SS1232CB1B1L
Voltage
Max working pressure
10 [bar]
Flow rate at 6 bar with Δp= 1
3500 [Nl/min]
Connections
1/2 NPT
Minimum piloting pressure
3 [bar]
Cv
3,55
kv
53,03
预览
3D
2D
下载CAD模型