??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS0750-S - Plug-in Manifold Stacking Base Assembly:EX600 (For Input/Output) Serial Transmission System (Fieldbus System)
Bill of material
SS0750-01C2C6SD60
Stations
Maximum available number of solenoids
2
Cylinder port size
P/R port size
Kit type
End plate type
SI unit output polarity
I/O unit station number
Option:With back pressure check valve
Option:DIN rail mounting
Option:Special wiring specifications
Wiring specification
Option:With name plate
Option:External pilot
Option:Built-in silencer
VV
Valve SPEC=>
Function
Voltage
(5) 24 VDC
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Comment
-
I/O unit station 1
I/O unit station 2
I/O unit station 3
I/O unit station 4
I/O unit station 5
I/O unit station 6
I/O unit station 7
I/O unit station 8
I/O unit station 9
Previews
3D
Dimension
2D
Download CAD models