??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
SS - Stainless Steel (to 1000 lb/ea)
Bill of material
SS-03CRB-125-SW-TP01
Part Number
SS-03CRB-125-SW-TP01
Series
Stainless Steel
Mounting Options
Stem/Plate Size
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Tread Type
Capacity
165 lbs
Capacity Note
-
Caster Brake
Mount Height
112.0 mm
Mount Height
4.41 Inch
Swivel Radius
75 mm
Swivel Radius
2.95 Inch
Wheel Bearing
Previews
3D
Dimension
2D
Download CAD models